Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS212310-002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS212310-002

General Information

  • Product ID:
    3BUS212310-002
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    WEIGHT xP V2 DILUTION DRIVE MODULE

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Core Credit:
    0.00
  • Country of Origin:
    United States (US)
    China (CN)
  • Customs Tariff Number:
    85013100
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    2.2 kg
  • Invoice Description:
    WEIGHT xP V2 DILUTION DRIVE MODULE
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    0 EA
  • Part Type:
    New
  • Product Name:
    WEIGHT xP V2 DILUTION DRIVE MODULE
  • Product Net Depth / Length:
    200 mm
  • Product Net Height:
    60 mm
  • Product Net Weight:
    1.86 kg
  • Product Net Width:
    120 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3BUS217800-001
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links