Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS215245-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS215245-001

General Information

  • Product ID:
    3BUS215245-001
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    ACTUATOR ESC FULLY CONFIGURED (IEI MODEL
  • Long Description:
    ACTUATOR ESC FULLY CONFIGURED (IEI MODEL

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    84714900
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    ACTUATOR ESC FULLY CONFIGURED (IEI MODEL
  • Made To Order:
    No
  • Medium Description:
    ACTUATOR ESC FULLY CONFIGURED (IEI MODEL
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    ACTUATOR ESC FULLY CONFIGURED (IEI
  • Product Net Depth / Length:
    276 mm
  • Product Net Height:
    70 mm
  • Product Net Weight:
    0.89 kg
  • Product Net Width:
    145 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3BUS212371-001
  • Replacement Product ID (NEW):
    3BUS219123-101
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links