Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS216805-002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS216805-002

General Information

  • Product ID:
    3BUS216805-002
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    TOP COLOR- BOTTOM NP800 PIGTAIL CABLE
  • Long Description:
    TOP COLOR- BOTTOM NP800 PIGTAIL CABLE

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    00000000
  • Frame Size:
    Spare_Parts
  • Gross Weight:
    0 kg
  • Invoice Description:
    TOP COLOR- BOTTOM NP800 PIGTAIL CABLE
  • Made To Order:
    No
  • Medium Description:
    TOP COLOR- BOTTOM NP800 PIGTAIL CABLE
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Part Type:
    New
  • Product Name:
    TOP COLOR- BOTTOM NP800 PIGTAIL
  • Product Net Depth / Length:
    380 mm
  • Product Net Height:
    90 mm
  • Product Net Weight:
    0.61 kg
  • Product Net Width:
    310 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    -
  • Stocked At (Warehouses):
    Menden, Germany
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links