Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS217683-005

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS217683-005

General Information

  • Product ID:
    3BUS217683-005
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    O-ring D1.8X45 GB/T 3452.1-2005
  • Long Description:
    O-ring D1.8X45 GB/T 3452.1-2005

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    90329000
  • Gross Weight:
    0 kg
  • Invoice Description:
    O-ring D1.8X45 GB/T 3452.1-2005
  • Made To Order:
    No
  • Medium Description:
    O-ring D1.8X45 GB/T 3452.1-2005
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    O-ring D1.8X45 GB/T 3452.1-2005
  • Product Net Depth / Length:
    50 mm
  • Product Net Height:
    2 mm
  • Product Net Weight:
    0.01 kg
  • Product Net Width:
    50 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Short Description:
    O-ring D1.8X45 GB/T 3452.1-2005
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links