Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3BUS219116-901

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3BUS219116-901

General Information

  • Product ID:
    3BUS219116-901
  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Catalog Description:
    Fiber Fast Ethernet Network Adaptor NIC
  • Long Description:
    Fiber Fast Ethernet Network Adaptor NIC

Additional Information

  • ABB Type Designation:
    HKQCS PARTS ON LINE
  • Country of Origin:
    United States (US)
    Singapore (SG)
  • Customs Tariff Number:
    85176200
  • Gross Weight:
    0 kg
  • Invoice Description:
    Fiber Fast Ethernet Network Adaptor NIC
  • Made To Order:
    No
  • Medium Description:
    Fiber Fast Ethernet Network Adaptor NIC
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    Fiber Fast Ethernet Network Adaptor
  • Product Net Depth / Length:
    230 mm
  • Product Net Height:
    170 mm
  • Product Net Weight:
    0.1 kg
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3BUS219116-001
  • Selling Unit of Measure:
    piece
  • Short Description:
    Fiber Fast Ethernet Network Adaptor NIC
  • Stocked At (Warehouses):
    Menden, Germany
    Wickliffe, Ohio, United States
    Hong Kong, Hong Kong
    Singapore, Singapore
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links