Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3C10185

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3C10185

General Information

  • Product ID:
    3C10185
  • ABB Type Designation:
    -
  • Catalog Description:
    Rear plate ass'y

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    Japan (JP)
  • Customs Tariff Number:
    84249080
  • Frame Size:
    Undefined
  • Gross Volume:
    3.61 dm³
  • Gross Weight:
    0 kg
  • Invoice Description:
    Rear plate ass'y
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Package Level 1 Depth / Length:
    131 mm
  • Package Level 1 Gross Weight:
    0 kg
  • Package Level 1 Height:
    166 mm
  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    166 mm
  • Part Type:
    New
  • Product Name:
    Rear plate ass'y
  • Product Net Depth / Length:
    131 mm
  • Product Net Height:
    166 mm
  • Product Net Weight:
    0 kg
  • Product Net Width:
    166 mm
  • Product Type:
    Undefined
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Japan
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links