Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3D6388

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3D6388

General Information

  • Product ID:
    3D6388
  • ABB Type Designation:
    -
  • Catalog Description:
    BASE

Ordering

  • Country of Origin:
    Japan (JP)
  • Invoice Description:
    BASE
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Japan

Classifications

  • Customs Tariff Number:
    84249080
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.14 kg
  • Gross Weight:
    0.14 kg
  • Product Net Depth / Length:
    75 mm
  • Product Net Height:
    40 mm
  • Product Net Width:
    50 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    BASE
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links