Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA062002-BSE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA062002-BSE

General Information

  • Product ID:
    3GAA062002-BSE
  • ABB Type Designation:
    M2AA 63 B 4
  • Catalog Description:
    M2AA 63 B 4

Additional Information

  • ABB Type Designation:
    M2AA 63 B 4
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6201-2Z/C3
  • Bearing NDE:
    6201-2Z/C3
  • Country of Origin:
    China (CN)
  • Customs Tariff Number:
    85015100
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 400 V 0.18 kW 1370 r/min 0.67 A 0.610 63.50 % 1.25 N·m 3.70
    D -- 50 Hz 230 V 0.18 kW 1370 r/min 1.16 A 0.610 63.50 % 1.25 N·m 3.70
    Y -- 60 Hz 460 V 0.18 kW 1700 r/min 0.61 A 0.550 66.60 % 1.00 N·m 4.00
  • Frame Material:
    Aluminum
  • Frame Size:
    63
  • Gross Weight:
    5.2 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class NA
    Full Load (100%) 63.5 %
    Partial Load (75%) 61.0 %
    Partial Load (50%) 54.3 %
  • IE Class Data (60 Hz):
    IE Class NA
    Full Load (100%) 66.6 %
    Partial Load (75%) 63.3 %
    Partial Load (50%) 55.8 %
  • IM Class:
    IMB5 IM3001
  • Insulation Class:
    ICLF
  • Invoice Description:
    M2AA 63 B 4
  • IP Class:
    IP55
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    4
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    4.2 kg
  • Product Type:
    2AA2__M2AA__IE2_AA
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3GAA062062-BSA
    3GAA062002-BSC
  • Replacement Product ID (NEW):
    3GAA062312-BSF
  • Selling Unit of Measure:
    piece
  • Standards:
    IEC 60034-1
  • Starting of Motor:
    Direct Online
  • Temperature Class Default:
    --
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • UNSPSC:
    26101100
  • Voltage Code:
    S
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links