Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA111001-BDA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA111001-BDA

General Information

  • Product ID:
    3GAA111001-BDA
  • ABB Type Designation:
    M2AA 112M
  • Catalog Description:
    M2AA; AA Aluminium motor; D; 2 poles; IMB5 IM3001

Parts & Services

Identifier Description Qty Unit Of Measure
3GZS425101R1
N-end shield +++ 1 piece

Ordering

  • ABB Type Designation:
    M2AA 112M
  • Product Name:
    3-Phase squirrel cage motor
  • Made To Order:
    No
  • Minimum Order Quantity:
    1.000 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85015220
  • Replaced Product ID (OLD):
    MK142031-BD
  • Stocked At (Warehouses):
    Menden, Germany
    Västerås, Sweden
    Wickliffe, Ohio, United States

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque tE IS/IN
    D -- 50 Hz 380-420 V 4.00 kW 2850 r/min 7.80 A 0.910 0.00 % 0.00 N·m 0 0.00
    Y -- 50 Hz 660-690 V 4.00 kW 2850 r/min 4.50 A 0.910 0.00 % 0.00 N·m 0 0.00
    D -- 60 Hz 440-480 V 4.60 kW 3450 r/min 7.70 A 0.910 0.00 % 0.00 N·m 0 0.00
  • Connection Configuration:
    D
  • Temperature Class Default:
    --
  • Input Voltage (Uin):
    380...420 V
  • Frequency (f):
    50 Hz
  • Output Power:
    4 kW
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IP Class:
    IP 55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    2
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D

Mechanical

  • Frame Size:
    112
  • Bearing:
    6206-2Z/C3
  • Bearing NDE:
    6205-2Z/C3
  • IM Class:
    IMB5 IM3001

Dimensions

  • Product Net Weight:
    25.000 kg
  • Gross Weight:
    26.000 kg

Environmental

  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)

Classifications

  • Standards:
    IEC 60034-1
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links