Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA111122-BSE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA111122-BSE

General Information

  • Product ID:
    3GAA111122-BSE
  • ABB Type Designation:
    M3AA 112MB 2
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    M3AA 112MB 2
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6306-2Z/C3
  • Bearing NDE:
    6205-2Z/C3
  • Country of Origin:
    Spain (ES)
  • Customs Tariff Number:
    85015220
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Torque
    Y -- 50 Hz 380-420 V 4.00 kW 2900 r/min 7.50 A 0.910 13.17 N·m
    D -- 50 Hz 220-240 V 4.00 kW 2900 r/min 13.00 A 0.910 13.17 N·m
    Y -- 60 Hz 440-480 V 4.60 kW 3500 r/min 7.30 A 0.920 12.55 N·m
    D -- 60 Hz 250-280 V 4.60 kW 3500 r/min 12.60 A 0.920 12.55 N·m
  • Frame Size:
    112
  • Gross Weight:
    30.650 kg
  • IC Class:
    IC411
  • IM Class:
    IMB5 IM3001
  • Insulation Class:
    ICLF
  • IP Class:
    IP 55
  • Lubrication:
    For life
  • Made To Order:
    No
  • Minimum Order Quantity:
    1.000 piece
  • Number of Poles (High):
    2
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    30.000 kg
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3GAA111312-BSE
  • Selling Unit of Measure:
    piece
  • Standards:
    IEC 60034-1
  • Temperature Class Default:
    --
  • Temperature Rise Class:
    TCLB
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links