Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA133212-ADE

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA133212-ADE

General Information

  • Product ID:
    3GAA133212-ADE
  • ABB Type Designation:
    M2AA 132MA 6
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    M2AA 132MA 6
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6208-2Z/C3
  • Bearing NDE:
    6206-2Z/C3
  • Country of Origin:
    Spain (ES)
  • Customs Tariff Number:
    85015220
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor
    Y -- 50 Hz 690 V 4.00 kW 960 r/min 5.70 A 0.680
    D -- 50 Hz 400 V 4.00 kW 960 r/min 10.00 A 0.680
    D -- 60 Hz 460 V 4.00 kW 1165 r/min 8.70 A 0.670
  • Frame Size:
    132
  • Gross Weight:
    47.380 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 84.9 %
    Partial Load (75%) 85.3 %
    Partial Load (50%) 83.9 %
  • IE Class Data (60 Hz):
    IE Class IE1
    Full Load (100%) 85.4 %
  • IM Class:
    IMB3 IM1001
  • Insulation Class:
    ICLF
  • IP Class:
    IP 55
  • Lubrication:
    For life
  • Made To Order:
    No
  • Minimum Order Quantity:
    1.000 piece
  • Number of Poles (High):
    6
  • Order Multiple:
    1.000 piece
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    46.000 kg
  • Quote Only:
    No
  • SCIP:
    27ac6190-e1ce-4080-8654-6552aaabbe58 Finland (FI)
  • Selling Unit of Measure:
    piece
  • Standards:
    IEC 60034-1
  • Stocked At (Warehouses):
    Västerås, Sweden
  • Temperature Class Default:
    --
  • Temperature Rise Class:
    TCLB
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    D
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links