Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA183420-BDA

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA183420-BDA

General Information

  • Product ID:
    3GAA183420-BDA
  • ABB Type Designation:
    M3AA 180MLB 6
  • Catalog Description:
    M3AA 180MLB 6

Additional Information

  • ABB Type Designation:
    M3AA 180MLB 6
  • Bearing:
    6310-2Z/C3
  • Bearing NDE:
    6209-2Z/C3
  • Country of Origin:
    Poland (PL)
  • Customs Tariff Number:
    85015230
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 690 V 18.50 kW 970 r/min 23.20 A 0.750 88.70 % 182.00 N·m 5.10
    D -- 50 Hz 400 V 18.50 kW 970 r/min 40.00 A 0.750 88.70 % 182.00 N·m 5.10
    D -- 50 Hz 415 V 18.50 kW 974 r/min 40.10 A 0.710 89.10 % 182.00 N·m 5.30
    D -- 60 Hz 460 V 18.50 kW 1178 r/min 34.70 A 0.740 90.80 % 149.00 N·m 5.80
  • Frame Material:
    Aluminum
  • Frame Size:
    180
  • Gross Weight:
    185 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE1
    Full Load (100%) 88.7 %
    Partial Load (75%) 89.6 %
    Partial Load (50%) 88.7 %
  • IE Class Data (60 Hz):
    IE Class IE1
    Full Load (100%) 90.8 %
    Partial Load (75%) 90.9 %
    Partial Load (50%) 89.5 %
  • IM Class:
    IMB5 IM3001
  • Insulation Class:
    ICLF
  • Invoice Description:
    M3AA 180MLB 6
  • IP Class:
    IP55
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    6
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 pallet (lift)
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    175 kg
  • Product Type:
    3AA1__M3AA_IE1_AA
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3GAA183420-BDG
  • Selling Unit of Measure:
    piece
  • Temperature Class Default:
    --
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • UNSPSC:
    26101100
  • Voltage Code:
    D
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links