Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAA201033-ASG

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAA201033-ASG

General Information

  • Product ID:
    3GAA201033-ASG
  • ABB Type Designation:
    M3AA 200MLC 2
  • Catalog Description:
    No Description Available

Parts & Services

Identifier Description Qty Unit Of Measure
3GZV314053L1
Fan cover 1 piece

Additional Information

  • ABB Type Designation:
    M3AA 200MLC 2
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6312-2Z/C3
  • Bearing NDE:
    6210-2Z/C3
  • Country of Origin:
    Sweden (SE)
  • Customs Tariff Number:
    85015230
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor
    D -- 50 Hz 230 V 45.00 kW 2957 r/min 137.00 A 0.880
    Y -- 50 Hz 400 V 45.00 kW 2957 r/min 79.10 A 0.880
    Y -- 50 Hz 415 V 45.00 kW 2960 r/min 77.00 A 0.870
    Y -- 60 Hz 460 V 45.00 kW 3563 r/min 68.70 A 0.880
  • Frame Material:
    Aluminum
  • Frame Size:
    200
  • Gross Weight:
    225 kg
  • IC Class:
    IC411
  • IE Class Data (50 Hz):
    IE Class IE2
    Full Load (100%) 93.3 %
    Partial Load (75%) 93.7 %
    Partial Load (50%) 93.0 %
  • IE Class Data (60 Hz):
    IE Class IE2
    Full Load (100%) 93.4 %
    Partial Load (75%) 93.3 %
    Partial Load (50%) 92.2 %
  • IM Class:
    IMB3 IM1001
  • Insulation Class:
    ICLF
  • IP Class:
    IP55
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Moment of Inertia:
    0.00000 kg/m³
  • Number of Poles (High):
    2
  • Package Level 1 Units:
    0 pallet (lift)
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    225 kg
  • Product Type:
    3AA2__M3AA_IE2_AA
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3GAA201003-ASC
  • Replacement Product ID (NEW):
    3GAA201430-ASG
  • Selling Unit of Measure:
    piece
  • Service Factor:
    0.00
  • Standards:
    IEC 60034-1
  • Starting of Motor:
    Direct Online
  • Temperature Class Default:
    --
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • UNSPSC:
    26101100
  • Voltage Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links