Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GAL132226-BSC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GAL132226-BSC

General Information

  • Product ID:
    3GAL132226-BSC
  • ABB Type Designation:
    M3AL 132SMB 4
  • Catalog Description:
    No Description Available

Additional Information

  • ABB Type Designation:
    M3AL 132SMB 4
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6308-2Z/C3
  • Bearing NDE:
    6206-2Z/C3
  • Country of Origin:
    Finland (FI)
    Sweden (SE)
  • Customs Tariff Number:
    85015220
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Efficiency
    Y -- 100 Hz 380 V 7.50 kW 3000 r/min 16.90 A 91.70 %
  • Frame Material:
    Aluminum
  • Frame Size:
    132
  • Gross Weight:
    41 kg
  • IC Class:
    IC411
  • IM Class:
    IMB5 IM3001
  • Insulation Class:
    ICLF
  • IP Class:
    IP55
  • Lubrication:
    For life
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Moment of Inertia:
    0.00000 kg/m³
  • Number of Poles (High):
    4
  • Order Multiple:
    1 piece
  • Package Level 1 Units:
    0 carton
  • Product Name:
    3Phase Synchronous reluctance motor
  • Product Net Weight:
    41 kg
  • Product Type:
    3AL4__M3AL_IE5_SynRM_AA
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3GAL132227-BSC
  • Selling Unit of Measure:
    piece
  • Standards:
    IEC 60034-1
  • Starting of Motor:
    Frequency Converter
  • Temperature Class Default:
    --
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • Type of Duty:
    S9
  • Voltage Code:
    S
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links