Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GVA062003-ASC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GVA062003-ASC

General Information

  • Product ID:
    3GVA062003-ASC
  • ABB Type Designation:
    M2VA 63BB 4
  • Catalog Description:
    No Description Available

Ordering

  • ABB Type Designation:
    M2VA 63BB 4
  • Product Name:
    3-Phase squirrel cage motor
  • Product Type:
    M2VA
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Country of Origin:
    Romania (RO)
  • Customs Tariff Number:
    85015220
  • Replaced Product ID (OLD):
    3GVA062003-ASA
    3GVA062003-ASAS

Electrical

  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor Efficiency Torque IS/IN
    Y -- 50 Hz 380-420 V 0.25 kW 1370 r/min 0.80 A 0.670 70.30 % 1.75 N·m 3.20
    Y -- 60 Hz 440-480 V 0.30 kW 1640 r/min 0.80 A 0.710 70.30 % 1.75 N·m 3.20
    D -- 50 Hz 220-240 V 0.25 kW 1370 r/min 1.40 A 0.670 70.30 % 1.75 N·m 3.20
    D -- 60 Hz 250-280 V 0.30 kW 1640 r/min 1.40 A 0.710 70.30 % 1.75 N·m 3.20
  • Temperature Class Default:
    --
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • IC Class:
    IC411
  • IP Class:
    IP55
  • Insulation Class:
    ICLF
  • Direction of Rotation:
    Both sides
  • Number of Poles (High):
    4
  • Two Speed Motor:
    No
  • Type of Duty:
    S1
  • Voltage Code:
    S

Mechanical

  • Frame Size:
    63
  • Bearing:
    6202-2ZC3
  • Bearing NDE:
    6201-2ZC3
  • Lubrication:
    For life
  • IM Class:
    IMB3 IM1001
  • Terminator Box Location:
    D-End top

Dimensions

  • Product Net Weight:
    5.5 kg
  • Gross Weight:
    5.76 kg

Classifications

  • Standards:
    IEC 60034-1
  • UNSPSC:
    26101100
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links