Your country has been recognized as

Finland

, below you can find the list of distributors in your Country with products on stock. If your location was recognized incorrectly or you want to change Country, choose from the drop-down list.

Detailed information for: 3GVA064142-CSC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3GVA064142-CSC

General Information

  • Product ID:
    3GVA064142-CSC
  • ABB Type Designation:
    M2VA 63B 8
  • Catalog Description:
    M2VA63B8 0,055KW 8P 380VY 50HZ B14

Additional Information

  • ABB Type Designation:
    M2VA 63B 8
  • Altitude:
    1000 m
  • Ambient Temperature:
    40 °C
  • Bearing:
    6202-2Z/C3 WT
  • Bearing NDE:
    6202-2Z/C3 WT
  • Country of Origin:
    Romania (RO)
  • Customs Tariff Number:
    85015220
  • Direction of Rotation:
    Both sides
  • Electrical Data:
    Conn Temp Class Freq Voltage Power Speed Current Power Factor
    Y -- 50 Hz 380-420 V 0.06 kW 650 r/min 0.50 A 0.540
    D -- 50 Hz 220-240 V 0.06 kW 650 r/min 0.86 A 0.540
    Y -- 60 Hz 440-480 V 0.07 kW 780 r/min 0.86 A 0.520
  • Frame Size:
    63
  • Gross Weight:
    4.5 kg
  • IC Class:
    IC411
  • IM Class:
    IMB14 IM3601
  • Insulation Class:
    ICLF
  • Invoice Description:
    M2VA63B8 0,055KW 8P 380VY 50HZ B14
  • IP Class:
    IP55
  • Lubrication:
    For life
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Number of Poles (High):
    8
  • Package Level 1 Units:
    0 carton
  • Product Name:
    3-Phase squirrel cage motor
  • Product Net Weight:
    4.2 kg
  • Product Type:
    2AAS M2AA Aluminium motor
  • Quote Only:
    No
  • Replacement Product ID (NEW):
    3GAA064312-CSF
  • Selling Unit of Measure:
    piece
  • Standards:
    IEC 60034-1
  • Starting of Motor:
    Direct Online
  • Temperature Class Default:
    --
  • Terminator Box Location:
    D-End top
  • Two Speed Motor:
    No
  • Voltage Code:
    S
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links