You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAA2166-28

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAA2166-28

General Information

  • Product ID:
    3HAA2166-28
  • ABB Type Designation:
    VK 90x12 D=90 B=12
  • Catalog Description:
    VK-Cover

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC036445-001
IRB 460 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC029288-001
Maintenance parts Kit
3HAC033413-001
Maintenance Kit, Cradle Kit
3HAC033862-005
Inverted mounting pos Kit
3HAC045822-001
Maintenance kit cradle Kit
3HAC053695-001
Lower arm Kit
3HAC053696-001
Lower arm Kit
3HAC053697-001
Lower arm Kit

Ordering

  • Country of Origin:
    India (IN)
  • Invoice Description:
    VK-Cover
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84841000
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.1 kg
  • Gross Weight:
    0.1 kg
  • Product Net Depth / Length:
    90 mm
  • Product Net Height:
    12 mm
  • Product Net Width:
    90 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    VK-Cover
  • ABB Type Designation:
    VK 90x12 D=90 B=12
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links