Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAB3409-50

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAB3409-50

General Information

  • Product ID:
    3HAB3409-50
  • ABB Type Designation:
    Steel 12.9 Gle 603+Geo500 M10x40
  • Catalog Description:
    Hex socket head cap screw M10 x 40

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 640 M2000 1 piece
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-003
1 piece
3HAC020536-005
1 piece
3HAC020536-011
1 piece
3HAC022288-001
1 piece
3HAC024583-001
1 piece
IRB 6660 M2000 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC047070-010
T-M mirrored carriage BR Orange Kit
3HAC047070-011
T-M mirrored carriage INA Orange Kit
3HAC047070-012
T-M mirrored carriage INA GW Kit
3HAC064267-001
Stand unit covered extension Kit
3HAC064267-002
Stand unit, standard extension Kit
3HAC064267-003
Carriage base, 4 holders Kit
3HAC064267-004
Carriage base, 6 holders Kit

Ordering

  • Country of Origin:
    Poland (PL)
  • Invoice Description:
    Hex socket head cap screw M10 x 40
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    73181575
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.032 kg
  • Gross Weight:
    0.032 kg
  • Product Net Depth / Length:
    50 mm
  • Product Net Height:
    16.3 mm
  • Product Net Width:
    16.3 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Hex socket head cap screw M10 x 40
  • ABB Type Designation:
    Steel 12.9 Gle 603+Geo500 M10x40
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links