You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAB3409-86

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAB3409-86

General Information

  • Product ID:
    3HAB3409-86
  • ABB Type Designation:
    Steel 12.9 Gle 603 M16x60
  • Catalog Description:
    Hex socket head cap screw M16 x 60

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 640 M2000 1 piece
IRB 6400RF M2004 1 piece
3HAC020536-012
1 piece
3HAC022288-001
1 piece
3HAC024583-001
1 piece
IRB 6660 M2000 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC025887-001
Mtrl set fork lift device Kit
3HAC048111-001
IRBT Floor Anchor Kit
3HAC064267-011
Riser H=250 Kit
3HAC064267-012
Riser H=500 Kit
3HAC064267-013
Riser H=750 Kit
3HAC064267-014
Riser H=1000 Kit

Ordering

  • Country of Origin:
    Poland (PL)
  • Invoice Description:
    Hex socket head cap screw M16 x 60
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    73181568
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.12 kg
  • Gross Weight:
    0.12 kg
  • Product Net Depth / Length:
    50 mm
  • Product Net Height:
    70 mm
  • Product Net Width:
    50 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Hex socket head cap screw M16 x 60
  • ABB Type Designation:
    Steel 12.9 Gle 603 M16x60
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links