You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAB3701-44

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAB3701-44

General Information

  • Product ID:
    3HAB3701-44
  • ABB Type Designation:
    -
  • Catalog Description:
    Radial Seal w. dust lip

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-006
IRB 6650S 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC041280-001
Sealing cover w. short shaft Kit
3HAC041287-001
Sealing cover, 66X0 Kit

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Radial Seal w. dust lip
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84842000
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.08 kg
  • Gross Weight:
    0.08 kg
  • Product Net Depth / Length:
    120 mm
  • Product Net Height:
    15 mm
  • Product Net Width:
    120 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Radial Seal w. dust lip
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links