Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAB3772-81

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAB3772-81

General Information

  • Product ID:
    3HAB3772-81
  • ABB Type Designation:
    -
  • Catalog Description:
    O-ring,

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-015
IRB 360 1 piece
3HAC039496-001
IRB 1520 1 piece
3HNA012393-001
IRB 52 1 piece

Ordering

  • Country of Origin:
    Italy (IT)
  • Invoice Description:
    O-ring,
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    40169300
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.003 kg
  • Gross Weight:
    0.003 kg
  • Product Net Depth / Length:
    50 mm
  • Product Net Height:
    10 mm
  • Product Net Width:
    50 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    O-ring,
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links