Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3HAC020630-003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3HAC020630-003

General Information

  • Product ID:
    3HAC020630-003
  • ABB Type Designation:
    -
  • Catalog Description:
    Serial measurement unit

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Technical

  • Technical Information:
    TRANSPORTATION RESTRICTIONS - This part is classified as Dangerous Goods
    and restrictions on modes of transportation applies. This part will most
    likely be shipped separately from other parts on the same order, even if
    you set "Partial shipment is not allowed". Possibilities to air freight
    are very limited.
    RDC ASIA RESTRICTIONS - Due to restrictions this part is not allowed to
    be handled by RDC Asia in Shanghai, so it will always be shipped from
    CSE Menden, even if you set "Partial shipment is not allowed".
  • Replaced Product ID (OLD):
    3HAC020630-001

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Serial measurement unit
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    85176200
  • Dangerous Goods UN Classification:
    Class 9: Miscellaneous Dangerous Substances and Articles, Including Environmentally Hazardous Substances
  • Dangerous Goods UN Number:
    UN3091
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    1.1 kg
  • Gross Weight:
    1.1 kg
  • Product Net Length:
    205 mm
  • Product Net Height:
    156 mm
  • Product Net Width:
    43 mm

Additional Information

  • Product Name:
    Serial measurement unit
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds