You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC021071-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC021071-001

General Information

  • Product ID:
    3HAC021071-001
  • ABB Type Designation:
    -
  • Catalog Description:
    Cable protec lower arm, type-b

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-006
1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC025503-001
Cable harness man. ax1-4 Kit
3HAC025504-001
Cable harness man. ax1-4 Kit
3HAC033389-001
Cable harness man. ax1-4 Kit

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Cable protec lower arm, type-b
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.2 kg
  • Gross Weight:
    0.2 kg
  • Product Net Depth / Length:
    360 mm
  • Product Net Height:
    49 mm
  • Product Net Width:
    255 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Cable protec lower arm, type-b
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links