You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC022988-003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC022988-003

General Information

  • Product ID:
    3HAC022988-003
  • ABB Type Designation:
    30 m
  • Catalog Description:
    Harness-CP/CS/PBUS 30m

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Ordering

  • Country of Origin:
    Poland (PL)
  • Invoice Description:
    Harness-CP/CS/PBUS 30m
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    85444290
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    16.51 kg
  • Gross Weight:
    16.51 kg
  • Product Net Depth / Length:
    30000 mm
  • Product Net Height:
    115 mm
  • Product Net Width:
    55 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Harness-CP/CS/PBUS 30m
  • ABB Type Designation:
    30 m
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links