Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC023533-005

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC023533-005

General Information

  • Product ID:
    3HAC023533-005
  • ABB Type Designation:
    Foundry 2198W / 4Nm
  • Catalog Description:
    Motor incl pinion

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
3HAC022288-001
1 piece

Ordering

  • Replacement Product ID (NEW):
    3HAC057980-003
  • Country of Origin:
    Japan (JP)
  • Invoice Description:
    Motor incl pinion
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No

Classifications

  • Customs Tariff Number:
    85015220
  • Part Type:
    New

Dimensions

  • Product Net Weight:
    9.1 kg
  • Gross Weight:
    9.1 kg
  • Product Net Depth / Length:
    280 mm
  • Product Net Height:
    130 mm
  • Product Net Width:
    160 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Motor incl pinion
  • ABB Type Designation:
    Foundry 2198W / 4Nm
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links