Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC024218-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3HAC024218-001

General Information

  • Product ID:
    3HAC024218-001
  • ABB Type Designation:
    -
  • Catalog Description:
    Harn-T1/Reactor

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC063405-002
MAU set 4400-4600 and 640-460 Kit
3HAC064525-002
MAU set IRB640 to IRB660 Kit

Ordering

  • Country of Origin:
    China (CN)
  • Invoice Description:
    Harn-T1/Reactor
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    85444290
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.14 kg
  • Gross Weight:
    0.14 kg
  • Product Net Length:
    700 mm
  • Product Net Height:
    4 mm
  • Product Net Width:
    4 mm

Additional Information

  • Product Name:
    Harn-T1/Reactor
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds