Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3HAC024254-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3HAC024254-001

General Information

  • Product ID:
    3HAC024254-001
  • ABB Type Designation:
    1390mm
  • Catalog Description:
    Ethernet cable strait con

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC021656-002
Status LED on front Kit
3HAC021754-002
Ext LAN connection Kit

Technical

Ordering

  • Country of Origin:
    China (CN)
  • Invoice Description:
    Ethernet cable strait con
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    85444290
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.07 kg
  • Gross Weight:
    0.07 kg
  • Product Net Length:
    1400 mm
  • Product Net Height:
    15 mm
  • Product Net Width:
    14 mm

Additional Information

  • Product Name:
    Ethernet cable strait con
  • ABB Type Designation:
    1390mm
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds