You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC024386-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC024386-001

General Information

  • Product ID:
    3HAC024386-001
  • ABB Type Designation:
    54x34x18,5
  • Catalog Description:
    Manipulator harness ax 1-6

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-006
1 piece
3HAC020536-012
1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC033388-001
Harness axis 1-6 Kit

Technical

  • Technical Information:
    Valid for IRB6640 205/2.75 and 130/3.2
    If together with Opt.798-1and 455-1or455-4 bracket
    3HAC021925-001
    have to be mounted/moved.
    See download.
    For IRB6650 200/2.75 and 125/3.2 order 3HAC033388-001

    For IRB6650S 200/3.0, 125/3.5 and 90/3.9 order 3HAC075000-001

Ordering

  • Country of Origin:
    Czech Republic (CZ)
  • Invoice Description:
    Manipulator harness ax 1-6
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    85444290
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    11.94 kg
  • Gross Weight:
    12.28 kg

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Manipulator harness ax 1-6
  • ABB Type Designation:
    54x34x18,5
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links