Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC024775-006

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC024775-006

General Information

  • Product ID:
    3HAC024775-006
  • ABB Type Designation:
    Graphite White 5401W / 12Nm
  • Catalog Description:
    Motor incl pinion

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC022288-001
IRB 660 1 piece

Ordering

  • Replacement Product ID (NEW):
    3HAC058990-004
  • Country of Origin:
    Japan (JP)
  • Invoice Description:
    Motor incl pinion
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No

Classifications

  • Customs Tariff Number:
    85015220
  • Part Type:
    New

Dimensions

  • Product Net Weight:
    30.2 kg
  • Gross Weight:
    30.2 kg
  • Product Net Depth / Length:
    340 mm
  • Product Net Height:
    180 mm
  • Product Net Width:
    180 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Motor incl pinion
  • ABB Type Designation:
    Graphite White 5401W / 12Nm
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links