Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC024777-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC024777-001

General Information

  • Product ID:
    3HAC024777-001
  • ABB Type Designation:
    -
  • Catalog Description:
    Motor inc. Pinion

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
3HAC022288-001
1 piece
3HAC036445-001
1 piece

Ordering

  • Replacement Product ID (NEW):
    3HAC057980-006
  • Country of Origin:
    Japan (JP)
  • Invoice Description:
    Motor inc. Pinion
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No

Classifications

  • Customs Tariff Number:
    85015220
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    9.6 kg
  • Gross Weight:
    9.6 kg
  • Product Net Depth / Length:
    280 mm
  • Product Net Height:
    135 mm
  • Product Net Width:
    130 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Motor inc. Pinion
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links