Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC024779-003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC024779-003

General Information

  • Product ID:
    3HAC024779-003
  • ABB Type Designation:
    Graphite White
  • Catalog Description:
    Balance Unit

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC022288-001
IRB 660 1 piece
IRB 6660 M2000 1 piece

Technical

  • Technical Information:
    3HAC024779-002
    for Orange version of spare part

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Balance Unit
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    68 kg
  • Gross Weight:
    68 kg
  • Product Net Depth / Length:
    1150 mm
  • Product Net Height:
    215 mm
  • Product Net Width:
    215 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Balance Unit
  • ABB Type Designation:
    Graphite White
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links