Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3HAC024917-003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3HAC024917-003

General Information

  • Product ID:
    3HAC024917-003
  • ABB Type Designation:
    -
  • Catalog Description:
    Door interlock rot sw 6mm

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Kit Contents

Identifier Description Qty Unit Of Measure
3HAC025873-001
Doorbracket 1 piece
3HAC025889-003
IRC5 Door interlock rot. switch 6mm 1 piece
3HAC025953-001
Operating arm 1 piece
3HAC026083-001
Locking device 1 piece
3HAC026222-002
Handle for 6 mm shaft 1 piece
3HAC026824-005
Shaft 6 mm Door interlock 1 piece

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Door interlock rot sw 6mm
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    85389099
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.79 kg
  • Gross Weight:
    0.79 kg

Additional Information

  • Product Name:
    Door interlock rot sw 6mm
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds