You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC024936-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC024936-001

General Information

  • Product ID:
    3HAC024936-001
  • ABB Type Designation:
    Steel M5x9
  • Catalog Description:
    Fastite screw

Categories

Where Used (as part of "kit")

Identifier Description Type
3HAC023813-012
DeviceNet supply set Kit
3HAC026585-001
DSQC655 Ultracapacitor unit Kit
3HAC028485-001
Active relay supervision Kit
3HAC029326-003
Hinge Kit
3HAC030127-001
EPS Single Controller Kit
3HAC030127-002
EPS Dual Controller Kit
3HAC032934-001
Safe Move retrofit Kit
3HAC037113-001
EPS SC/DM Kit
3HAC037114-001
Safe Move SC/DM Kit
3HAC044552-001
Enhanced GTPU Holder Kit
3HAC050308-001
Kit DSQC639 to DSQC1018 Kit
3HAC050308-003
Kit DSQC639 to DSQC1024 Kit
3HAC058311-001
Positioner upgrade material set Kit
3HAC060577-001
Conn. Services set 3G Kit
3HAC060577-002
Conn. Services set WiFi Kit
3HAC073866-001
RCD replacement kit Kit
3HNA023716-001
PARTS FOR PDB-02 UPGRADE Kit

Ordering

  • Country of Origin:
    Taiwan, Province Of China (TW)
  • Invoice Description:
    Fastite screw
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    73181595
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.003 kg
  • Gross Weight:
    0.003 kg
  • Product Net Depth / Length:
    11 mm
  • Product Net Height:
    17 mm
  • Product Net Width:
    17 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Fastite screw
  • ABB Type Designation:
    Steel M5x9
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links