You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC025081-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC025081-001

General Information

  • Product ID:
    3HAC025081-001
  • ABB Type Designation:
    10346-DX51D+AZ150 / Cat A
  • Catalog Description:
    Top cover, conn. box

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-012
IRB 6640 1 piece
3HAC024583-001
IRB 6620 1 piece

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Top cover, conn. box
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    2.186 kg
  • Gross Weight:
    2.186 kg
  • Product Net Depth / Length:
    575 mm
  • Product Net Height:
    20 mm
  • Product Net Width:
    264 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Top cover, conn. box
  • ABB Type Designation:
    10346-DX51D+AZ150 / Cat A
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links