Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC025525-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC025525-001

General Information

  • Product ID:
    3HAC025525-001
  • ABB Type Designation:
    -
  • Catalog Description:
    Upper arm

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC022288-001
IRB 660 1 piece

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Upper arm
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    120 kg
  • Gross Weight:
    120 kg
  • Product Net Depth / Length:
    2000 mm
  • Product Net Height:
    300 mm
  • Product Net Width:
    190 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Upper arm
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links