You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC026114-007

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC026114-007

General Information

  • Product ID:
    3HAC026114-007
  • ABB Type Designation:
    Graphite White
  • Catalog Description:
    RV 320C-191.35

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-012
IRB 6640 1 piece
3HAC024583-001
IRB 6620 1 piece
3HAC036445-001
IRB 460 1 piece

Technical

  • Technical Information:
    RV gear for Irb6620 and Irb6640 Graphite White, ax1.
    Please order
    3hac026114-004 for Irb6640 FP 2
    3hac026114-006 for Irb6640 CR
    3HAC026114-005
    for Orange
  • Replaced Product ID (OLD):
    3HAC054556-001

Ordering

  • Country of Origin:
    Czech Republic (CZ)
  • Invoice Description:
    RV 320C-191.35
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84834029
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    94 kg
  • Gross Weight:
    94 kg
  • Product Net Depth / Length:
    440 mm
  • Product Net Height:
    205 mm
  • Product Net Width:
    440 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    RV 320C-191.35
  • ABB Type Designation:
    Graphite White
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links