You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC026318-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC026318-001

General Information

  • Product ID:
    3HAC026318-001
  • ABB Type Designation:
    Clean Room
  • Catalog Description:
    Support shaft inc bearing

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-006
1 piece
3HAC020536-012
1 piece
3HAC024583-001
1 piece

Technical

  • Technical Information:
    Spare part for IRB 6640, protection class Clean Room.
    3HAC035975-001
    for all other protection classes.

Ordering

  • Country of Origin:
    Czech Republic (CZ)
  • Invoice Description:
    Support shaft inc bearing
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    2.2 kg
  • Gross Weight:
    2.2 kg
  • Product Net Depth / Length:
    164 mm
  • Product Net Height:
    29 mm
  • Product Net Width:
    164 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Support shaft inc bearing
  • ABB Type Designation:
    Clean Room
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links