Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3HAC027697-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3HAC027697-001

General Information

  • Product ID:
    3HAC027697-001
  • ABB Type Designation:
    -
  • Catalog Description:
    zmr filter, small

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC029817-001
Air filter, multi pack Kit
3HAC029817-002
Air filter, multi pack Kit

Technical

  • Technical Information:
    Filter for Moist dust air filter magazine
    3HAC029587-001, 3HAC029588-001,3HAC029589-001,3HAC029590-001
    Multi pack option 3HAC029817-001
    20 pcs, 3HAC029817-002
    50 pcs.

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    zmr filter, small
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    85389099
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.008 kg
  • Gross Weight:
    0.008 kg
  • Product Net Length:
    516 mm
  • Product Net Height:
    20 mm
  • Product Net Width:
    184 mm

Additional Information

  • Product Name:
    zmr filter, small
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds