You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC029817-003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC029817-003

General Information

  • Product ID:
    3HAC029817-003
  • ABB Type Designation:
    . 20 pcs / Package
  • Catalog Description:
    Air filter, multi pack

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Kit Contents

Identifier Description Qty Unit Of Measure
3HAC027641-001
Air filter 20 piece

Technical

  • Technical Information:
    20 pcs of 3HAC027641-001
    Air filter for
    moist dust filter option

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Air filter, multi pack
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    85389099
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    1.6 kg
  • Gross Weight:
    1.6 kg
  • Product Net Depth / Length:
    689 mm
  • Product Net Height:
    400 mm
  • Product Net Width:
    450 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Air filter, multi pack
  • ABB Type Designation:
    . 20 pcs / Package
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links