You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC030281-005

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC030281-005

General Information

  • Product ID:
    3HAC030281-005
  • ABB Type Designation:
    -
  • Catalog Description:
    Wrist Type 2 CR

Categories

Technical

Ordering

  • Country of Origin:
    Czech Republic (CZ)
  • Invoice Description:
    Wrist Type 2 CR
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    143 kg
  • Gross Weight:
    143 kg
  • Product Net Depth / Length:
    800 mm
  • Product Net Height:
    330 mm
  • Product Net Width:
    320 mm

Additional Information

  • Frame Size:
    Undefined
  • Product Name:
    Wrist Type 2 CR
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links