Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: 3HAC032140-004

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC032140-004

General Information

  • Product ID:
    3HAC032140-004
  • ABB Type Designation:
    20L
  • Catalog Description:
    Lubricating oil TMO 150

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-011
IRB 260 1 piece
3HAC022288-001
IRB 660 1 piece

Technical

  • Technical Information:
    1PC=20L

Ordering

  • Country of Origin:
    Netherlands (NL)
  • Invoice Description:
    Lubricating oil TMO 150
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    27101987
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    17.76 kg
  • Gross Weight:
    17.76 kg
  • Product Net Depth / Length:
    150 mm
  • Product Net Height:
    350 mm
  • Product Net Width:
    150 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Lubricating oil TMO 150
  • ABB Type Designation:
    20L
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links