You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC033182-003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC033182-003

General Information

  • Product ID:
    3HAC033182-003
  • ABB Type Designation:
    Graphite White 3015W / 9Nm
  • Catalog Description:
    Motor incl pinion

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-012
IRB 6640 1 piece
3HAC024583-001
IRB 6620 1 piece

Technical

  • Technical Information:
    Axis 1
    3HAC033182-001
    for Orange version of spare part

Ordering

  • Replacement Product ID (NEW):
    3HAC057545-004
  • Country of Origin:
    Japan (JP)
  • Invoice Description:
    Motor incl pinion
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No

Classifications

  • Customs Tariff Number:
    85015220
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    26 kg
  • Gross Weight:
    26 kg
  • Product Net Depth / Length:
    300 mm
  • Product Net Height:
    185 mm
  • Product Net Width:
    185 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Motor incl pinion
  • ABB Type Designation:
    Graphite White 3015W / 9Nm
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links