You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC033489-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC033489-001

General Information

  • Product ID:
    3HAC033489-001
  • ABB Type Designation:
    Syntetic rubber GT-33 t=1
  • Catalog Description:
    Gasket

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-006
IRB 6650S 1 piece
3HAC020536-007
IRB 7600 1 piece
3HAC020536-012
IRB 6640 1 piece
3HAC020536-021
IRB 6700 1 piece
3HAC024583-001
IRB 6620 1 piece

Technical

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Gasket
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    40169300
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.004 kg
  • Gross Weight:
    0.004 kg
  • Product Net Depth / Length:
    162 mm
  • Product Net Height:
    1 mm
  • Product Net Width:
    130 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Gasket
  • ABB Type Designation:
    Syntetic rubber GT-33 t=1
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links