You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC034832-003

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC034832-003

General Information

  • Product ID:
    3HAC034832-003
  • ABB Type Designation:
    Foundry Prime 2 7065W / 15Nm
  • Catalog Description:
    Rot. ac motor

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-012
1 piece

Ordering

  • Replacement Product ID (NEW):
    3HAC058883-002
  • Country of Origin:
    China (CN)
  • Invoice Description:
    Rot. ac motor
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No

Classifications

  • Customs Tariff Number:
    85015220
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    26.5 kg
  • Gross Weight:
    26.5 kg
  • Product Net Depth / Length:
    420 mm
  • Product Net Height:
    180 mm
  • Product Net Width:
    180 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Rot. ac motor
  • ABB Type Designation:
    Foundry Prime 2 7065W / 15Nm
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links