Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: 3HAC035356-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

3HAC035356-001

General Information

  • Product ID:
    3HAC035356-001
  • ABB Type Designation:
    -
  • Catalog Description:
    Harn-Adapter 24V EPS/AXC

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-014
IRC5 Controller 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC037113-001
EPS SC/DM Kit
3HAC037114-001
Safe Move SC/DM Kit

Ordering

  • Country of Origin:
    China (CN)
  • Invoice Description:
    Harn-Adapter 24V EPS/AXC
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    85444290
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.004 kg
  • Gross Weight:
    0.004 kg
  • Product Net Length:
    55.71 mm
  • Product Net Height:
    30 mm
  • Product Net Width:
    55.71 mm

Additional Information

  • Product Name:
    Harn-Adapter 24V EPS/AXC
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds