You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC035541-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC035541-001

General Information

  • Product ID:
    3HAC035541-001
  • ABB Type Designation:
    -
  • Catalog Description:
    Sleeve

Where Used (as part of "kit")

Identifier Description Type
3HAC036160-001
Repair kit ax 4 Kit
3HAC036161-001
Repair kit ax 4 Kit
3HAC036161-002
Repair kit ax 4 Kit
3HAC036161-003
Repair kit ax 4 Kit
3HAC036163-001
Repair kit ax 4 Kit

Additional Information

  • ABB Type Designation:
    -
  • Country of Origin:
    Taiwan, Province Of China (TW)
  • Customs Tariff Number:
    84799070
  • Frame Size:
    Spare_Parts
  • Gross Volume:
    0.686 dm³
  • Gross Weight:
    0.05 kg
  • Invoice Description:
    Sleeve
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Product Name:
    Sleeve
  • Product Net Depth / Length:
    177.8 mm
  • Product Net Height:
    23.4 mm
  • Product Net Weight:
    0.04 kg
  • Product Net Width:
    165 mm
  • Product Type:
    Spare_Parts
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Menden, Germany
  • WEEE Category:
    Product Not in WEEE Scope
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links