You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC036148-002

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC036148-002

General Information

  • Product ID:
    3HAC036148-002
  • ABB Type Designation:
    F-prime 2
  • Catalog Description:
    Cover ax 4, for sleeve

Categories

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-012
IRB 6640 1 piece

Where Used (as part of "kit")

Identifier Description Type
3HAC036161-002
Repair kit ax 4 Kit

Technical

  • Technical Information:
    Ax 4 cover to Irb 6640 and Irb 6660
    F-prime, incl radial sealing.
    This part is also a part of "Cover repair kit ax 4" 3HAC036161-002.

Ordering

  • Country of Origin:
    Czech Republic (CZ)
  • Invoice Description:
    Cover ax 4, for sleeve
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    3.3 kg
  • Gross Weight:
    3.3 kg
  • Product Net Depth / Length:
    339 mm
  • Product Net Height:
    68 mm
  • Product Net Width:
    183 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Cover ax 4, for sleeve
  • ABB Type Designation:
    F-prime 2
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links