You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC037635-005

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-012
1 piece
IRB 6660 M2000 1 piece

Technical

  • Technical Information:
    RV gear for Irb6600, Irb6640 and Irb6660 Graphite White ax6, Wrist type2
    Please order
    3hac037635-001 for FP2.
    3hac037635-003 for CR.
    3HAC037635-002
    for Orange

Ordering

  • Country of Origin:
    Czech Republic (CZ)
  • Invoice Description:
    RV 70F-125.8
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84834029
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    12 kg
  • Gross Weight:
    12 kg
  • Product Net Depth / Length:
    204 mm
  • Product Net Height:
    96 mm
  • Product Net Width:
    175 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    RV 70F-125.8
  • ABB Type Designation:
    Graphite White
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links