You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC037638-005

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC037638-005

General Information

  • Product ID:
    3HAC037638-005
  • ABB Type Designation:
    Graphite White
  • Catalog Description:
    RV 500C-219.95

Where Used (as a spare part for "Products")

Identifier Description Qty Unit Of Measure
3HAC020536-006
IRB 6650S 1 piece
3HAC020536-007
IRB 7600 1 piece
IRB 6660 M2000 1 piece

Technical

  • Technical Information:
    Axis 1
    RV gear for Irb6650S, Irb6660 and Irb7600 Graphite White, ax1.
    Please order
    3hac037638-004 for FP2.
    3HAC037638-002
    for Orange

Ordering

  • Country of Origin:
    Czech Republic (CZ)
  • Invoice Description:
    RV 500C-219.95
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84834029
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    197 kg
  • Gross Weight:
    197 kg
  • Product Net Depth / Length:
    520 mm
  • Product Net Height:
    250 mm
  • Product Net Width:
    520 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    RV 500C-219.95
  • ABB Type Designation:
    Graphite White
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links