You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: 3HAC037925-001

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads

3HAC037925-001

General Information

  • Product ID:
    3HAC037925-001
  • ABB Type Designation:
    -
  • Catalog Description:
    Magnetic plug, G 1/4"

Categories

Show All...

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure
IRB 640 M2000 1 piece
IRB 6600_6650 Type A M2004 1 piece
IRB 6600_6650 Type A M2004 Foundry Prime 1 piece
IRB 6600_6650 Type B M2004 1 piece
IRB 6600_6650 Type B M2004 Foundry Prime 1 piece
3HAC020536-003
1 piece
3HAC020536-005
1 piece
3HAC020536-006
1 piece
3HAC020536-007
1 piece
3HAC020536-011
1 piece
3HAC020536-015
1 piece
3HAC020536-017
1 piece
3HAC020536-018
1 piece
3HAC022288-001
1 piece
3HAC024583-001
1 piece
IRB 6660 M2000 1 piece

Technical

Ordering

  • Country of Origin:
    Sweden (SE)
  • Invoice Description:
    Magnetic plug, G 1/4"
  • Minimum Order Quantity:
    1 piece
  • Selling Unit of Measure:
    piece
  • Order Multiple:
    1 piece
  • Quote Only:
    No
  • Made To Order:
    No
  • Stocked At (Warehouses):
    Menden, Germany
    Shanghai, China

Classifications

  • Customs Tariff Number:
    84799070
  • Part Type:
    New
  • WEEE Category:
    Product Not in WEEE Scope

Dimensions

  • Product Net Weight:
    0.019 kg
  • Gross Weight:
    0.019 kg
  • Product Net Depth / Length:
    19 mm
  • Product Net Height:
    215 mm
  • Product Net Width:
    19 mm

Additional Information

  • Frame Size:
    Spare_Parts
  • Product Name:
    Magnetic plug, G 1/4"
  • ABB Type Designation:
    -
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links